GR24A-R
Rotary actuator (RetroFIT+), 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05/F07
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical accessory
ZGF-14
Form fit adapter flat head, 14xø18x33 mm (WxøxH), for GR..-R
ZGF-17
Form fit adapter flat head, 17xø22x33 mm (WxøxH), for GR..-R
ZGV-14
Form fit adapter square, 14x14x40 mm (LxWxH), for GR..-R
ZGV-16
Form fit adapter square, 16x16x40 mm (LxWxH), for GR..-R
ZGV-17
Form fit adapter square, 17x17x20 mm (LxWxH), for GR..-R
ZGV-19
Form fit adapter square, 19x19x40 mm (LxWxH), for GR..-R
ZGI-001
Reducer for form fit adapter ZGV-19 14x14x20 mm (LxWxH)
ZGI-002
Reducer for form fit adapter ZGV-16 11x11x20 mm (LxWxH)
ZGI-003
Reducer for form fit adapter ZGV-19 14x14x35 mm (LxWxH)
ZGI-004
Reducer for form fit adapter ZGV-16 11x11x35 mm (LxWxH)
ZGI-009
Reducer for form fit adapter ZGV-19 11xø17x15 mm (WxøxH)
ZGI-010
Reducer for form fit adapter ZGV-19 10xø17x15 mm (WxøxH)
ZGI-012
Reducer for form fit adapter ZGV-19 12x12x35 mm (LxWxH)
ZGI-013
Reducer for form fit adapter ZGV-16 10x10x15 mm (LxWxH)
ZGI-014
Reducer for form fit adapter ZGV-19 8xø17x15 mm (WxøxH)
ZGI-015
Reducer for form fit adapter ZGV-19 9xø17x15 mm (WxøxH)
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 150 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2