GMC230A
Fast running rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-GMA
Baseplate extension for GM..A to GM..
AH-GMA
Actuator arm for standard shaft clamp
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZG-GMA
Mounting kit for linkage operation for flat installation
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 11 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]