Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Globe valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature -10...120°C [14...248°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Stem heater for valves DN 65...250, AC/DC 24 V, 60 W