HT230-3
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical accessory
MS-NRA
Mounting kit for LK mixing valve
MS-NRB
Mounting kit for Barberi mixing valves
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
MS-NRE
Mounting kit for mixing valves with 12 mm round shaft
MS-NRE6
Mounting kit for ESBE mixing valves VRG/VRB/VRH
MS-NRH
Mounting kit for Hora mixing valves
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
MS-NRLA
Mounting kit for Lazzari mixing valves
MS-NRLO
Mounting kit for Lovato mixing valves
MS-NRS
Mounting kit for Satchwell MB mixing valves
MS-NRSF
Mounting kit for Satchwell MBF mixing valves
Electrical accessory
SNR
Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40