Обучение
Като водещо дружество на пазара, смятаме за наше задължение да споделяме нашите знания и иновативни решения с вас по най-простия възможен начин. Освен нашите многобройни уебинари, които можете да намерите под заглавието „Уебинари“, предлагаме допълнителни видеоклипове и уеб обучения по широка гама от вълнуващи теми.
Онлайн обученията ви дават достъп до по-добро допълнително образование отвсякъде и по всяко време. В разнообразните курсове за самообучение можете да придобиете информацията, която предоставяме за нашите продукти и общи приложения.
Има ли тема, по която бихте искали да се информирате? Уведомете ни!
- Образователни видеоклипове
- Уеб-базирано обучение
В този раздел ви предоставяме задълбочени познания в рамките на поредици от кратки видео материали.
Typical problems with valve design in 3-way mixing circuits — and how to avoid them (in German)
Duration: 37 minutes
In practice, specialist planners and installers often encounter 3-way mixing circuits. These circuits are popular because they enable simple flow temperature control. However, especially when integrating modern heat generators such as district heating or heat pumps, the “standard” dimensioning of the valves can lead to design errors.
The problem: lack of control stability due to incorrect dimensioning.
The solution: harmonise the hydronics and valve in a targeted manner
Efficient cooling for future-proof data centres (in German)
Duration: 31 minutes
Efficient cooling is the backbone of high-performance data centres. However, with increasing power densities, the advent of AI applications, and high-performance computing (HPC), as well as stricter regulatory requirements, classic air cooling systems are increasingly reaching their limits. Operators are, therefore, faced with the challenge of developing innovative and sustainable cooling strategies without compromising availability or energy efficiency.
In our instructional video, we show you how you can use intelligent components and pioneering cooling strategies to make your infrastructure fit for the demands of tomorrow. At the same time, we highlight how these approaches can sustainably reduce your operating costs and lower CO₂ emissions.
RetroFIT+: Belimo's Assessment Tool for evaluating your building in accordance with the ISO 52120 standard (in German)
Duration: 17 minutes
With the RetroFIT+ Assessment Tool, you can evaluate project feasibility using key figures such as ROI, break-even point, and overall savings in energy, CO₂, and costs. This enables you to make well-founded decisions and provide decision-makers, consultants, operators, and partners (system integrators, plant manufacturers) with suitable methods and tools to quickly and easily determine the optimal solution for optimising the energy efficiency of property operations
RetroFIT+ е бърз и прост метод за повишаване на енергийната ефективност в сградите (на немски език)
Продължителност: 33 минути
С RetroFIT+ Belimo предоставя на отговорните лица, консултантите, операторите и партньорите (системни интегратори, производители на инсталации) подходящи методи и инструменти за бързо и лесно определяне на идеалните решения за енергийна оптимизация в операциите с недвижими имоти. По този начин Belimo не само предава знания, но и предоставя експерти, които да окажат подкрепа в процеса на внедряване.
Експертна беседа: най-новите открития по отношение на IAQ в областта на медицината, технологиите и обществения ред (на немски език)
Продължителност: 52 минути
В този образователен видеоматериал водещи експерти разясняват най-новите открития по отношение на качеството на въздуха в помещенията (IAQ) и тяхното широкообхватно въздействие върху здравето, технологиите и общите политически условия.
Говорители:
Проф. д-р Адриано Агуци е ръководител на Института по невропатология към университета в Цюрих.
Клаус Хендел е управляващ директор технологии на Fachverband Gebäude-Klima e.V. (FGK) [Професионална асоциация за контрол на климата в сградите].
Д-р Беноа Сикре е ръководител на изследователската група „Здраве и хигиена в сградите“ (Gesundheit und Hygiene im Gebäude) в Университет по приложни науки и изкуства – технологии и архитектура, Люцерн.
Мико Гизин е консултант по приложения и проекти в BELIMO Automation AG вече шест години и е експерт по сензори и вентилационни системи.
Belimo ZoneEase™ за променлив въздушен дебит (VAV) – управление на CO2, температурата и обемния дебит (на немски език)
Продължителност: 24 минути
Здравето, благосъстоянието и производителността зависят до голяма степен от климата в помещението. Ето защо доброто качество на въздуха в помещенията е от първостепенно значение за проектирането и експлоатацията на сградите. Регулаторите на променлив обемен поток, известни още като VAV, позволяват прецизно управление на въздушните обемни потоци чрез контролни последователности, интегрирани директно в изпълнителния механизъм на VAV.
Belimo ZoneEase™ за променлив въздушен дебит (VAV) е екосистема за управление на зона на базата на променливия въздушен дебит. VAV решението ZoneEase опростява процеса по въвеждане в експлоатация. То предоставя възможност за въвеждане в експлоатация и поддръжка чрез облак и смартфон, за да подобри потребителското изживяване и да намали сложността на проекта и продължителността при спиране на работа, като същевременно увеличи свързаността, прозрачността на данните и ефективността на разходите.
Интелигентни регулиращи бътерфлай клапи (на немски език)
Продължителност: 38 минути
Кажете сбогом на високата консумация на енергия, неефективността, дискомфорта и високите разходи, причинени от остарелите вентили! Благодарение на новаторските регулиращи бътерфлай клапи на Belimo с номинални диаметри от DN 100 до DN 300 тези проблеми вече са в миналото, също както и трудностите при намиране на съвместими Belimo RetroFIT+ решения.
Какво точно представляват тези решения и защо те налагат изцяло нови правила ща научите във видео обучението по-долу, в което са разгледани следните точки и въпроси:
-
Използване на бътерфлай клапи като регулиращи вентили. Как успява Belimo да използва интелигентни бътерфлай клапи като регулиращи вентили?
-
Какви са предимствата и недостатъците на това решение и къде може да бъде приложено то?
-
Кои са предимствата на регулиращите бътерфлай клапи пред седловите вентили и в кои случаи е подходяща една от двете технологии?
Европейски зелен пакт: помощ! Или пък „Ура“!? (на немски език)
Продължителност: 23 минути
Зеленият пакт на Европейския съюз има конкретно отражение и върху секторите на ОВК и на техническите сградни инсталации. Но в какво точно се изразява то и какво могат участниците на пазара и доставчиците да очакват? В това видео обучение ние от Belimo бихме искали да се спрем най-вече на следните точки и въпроси:
- Преглед на нормативната уредба: Какво е значението на „зеления пакт“ за нормативната уредба, като например Директивата за енергийните характеристики на сградите (ДЕХС), Закона за енергийните характеристики на сградите (ЗЕЕ) и таксономията и критериите на ЕС за устойчива икономическа дейност в контекста на екологичното и социалното управление (ЕСУ)?
- Кой ще приложи договорените промени, кой ще отговаря за тях и кой ще бъде засегнат от новите правила на „зеления пакт“?
- Това как ще работи на практика? Ние от Belimo бихме искали да демонстрираме индивидуалните възможности и решения за отговор на тези въпроси.
В кои случаи са необходими моторизирани противопожарни клапи? (на немски език)
Продължителност: 30 минути
Специалистите проектанти и фирмите за технически сградни инсталации често се сблъскват с въпроса в кои случаи се налага да се ползват моторизирани противопожарни клапи като изключващи устройства във вентилационните системи. За съжаление в много случаи одобрената концепция за противопожарна защита не предоставя конкретни данни за ориентация по този въпрос. "Това къде го пише?" е един от най-често задаваните въпроси, когато стане дума за това.
Този образователен видеоклип разглежда различните причини за моторизиране на противопожарните клапи:
- Какви са разписаните от законодателните органи изисквания в нормативни актове като Типовия строителен кодекс на Федерална република Германия (MBO) и специфични строителни разпоредби?
- Какви са изискванията на Типовите насоки за вентилационни системи на Федерална република Германия (M-LüAR)?
- Какво може да се каже за общоприетите технологични правила?
- Какви са предимствата на моторизираните противопожарни клапи за собственика на сградата?
Belimo RetroFIT+ – Повишаване на енергийната ефективност в съществуващите инсталации (на немски език)
Продължителност: 23 минути
Съществуващите климатични системи в съществуващите сгради – за отопление, охлаждане и вентилация – често предлагат голям потенциал за икономия на енергия. В крайна сметка интелигентното управление на отоплителните, охладителните и вентилационните товари допринася значително за енергийната ефективност на сградите. Belimo разполага с подходящото решение за тези цели в своето портфолио и предлага цялостна концепция за повишаване на енергийната ефективност с темата "RetroFIT+".
В този образователен видеоматериал представяме работна група на Belimo, която анализира съществуващите системи и разработва предложения за повишаване на ефективността, например чрез използване на други хидравлични вериги или независими от налягането вентили. Разберете кои инструменти могат да постигнат тази цел и каква роля могат да играят интелигентните полеви устройства като „Energy Valve“.
Разпределители и хидравлични контури – основно обучение (на английски език)
Продължителност: 27 минути
Какви хидравлични контури се предлагат? И кой е правилният за моя проект? На тези въпроси се отговаря в основното обучение, един от деветте курса по темата хидроника.
Шест основни контура покриват над 90 процента от приложенията. В този образователен видеоматериал ще научите повече за тези шест контура и тяхното използване:
- Верига за дроселиране
- Схема за впръскване с 2-пътен вентил
- Смесителна верига
- Смесителна верига с фиксирано предварително смесване
- Разделителна мрежа
- Схема за впръскване с 3-пътен вентил
Основни познания за проектиране на зависещи от налягането вентили: част 1 (на английски език)
Продължителност: 14 минути
Как да проектирам зависими от налягане вентили? Какво е стойност "a"? Какво е контролен орган по вентилите? Тези въпроси са във фокуса на това основно обучение 2.1.
Образователният видеоматериал покрива основни знания за проектирането на зависещи от налягането вентили и се фокусира по-конкретно върху следните точки:
- Q = m x c x делта T
- Частта с променлив дебит в контура
- Стойност A на топлообменници
- Kv/kvs-стойности
- Авторитет на вентила
- Характеристична крива
Основни познания за проектиране на зависещи от налягането вентили: част 2 (на английски език)
Продължителност: 18 минути
Как правилно да приложа знанията от предишното основно обучение 2.1, когато проектирам зависещи от налягането вентили? И какви формули ми трябват за целта? Тези въпроси са разгледани в основно обучение 2.2.
С помощта на примерни изчисления този образователен видеоматериал предава знанията, необходими за правилно проектиране на зависещи от налягането вентили. Ще потърсим отговори в следните контури:
- Верига за дроселиране
- Смесителна верига
- Схема за впръскване с 2-пътен вентил
Качество на въздуха в помещенията и енергийна ефективност с централни вентилационни блокове (на английски език)
Продължителност 39 мин.
ОВК системите често се инсталират с цел поддържане на комфортни нива в сградата. Обикновено обаче по-малко се знае за ползите за здравето за обитателите на сградата и енергийната ефективност на самата сграда. Като използваме централни вентилационни блокове (AHU), ние работим по аспектите на устойчивостта и качеството на въздуха в помещенията.
В този образователен видеоматериал три от тези фактори са разгледани и обсъдени по-подробно във връзка с централните вентилационни блокове и енергийната ефективност.
- Правилно регулиране на температурата и влажността
- Ефективно филтриране.
- Подходящо количество външен въздух
Главен 1: Измервателно устройство за топлинна енергия (TEM), записване, регулиране и фактуриране на отопление и охлаждане (на английски език)
Продължителност: 32 минути
Как се проектират измерватели за отопление/охлаждане? Какво представлява MID сертифицирането? Какво е управление на позицията, управление на обемния поток и управление на мощността? Какво трябва да се вземе предвид по отношение на разпоредбите относно уредите за измерване, фактурирането и калибрирането? Тези въпроси са разгледани в главно обучение 1.
Разгледано е следното съдържание:
- Проектиране на измерватели на топлинна енергия (топломер/студомер)
- Въведение в понятията за контрол
- Управление на позиция
- Управление на обемния поток
- Управление на мощност
- MID одобрение и калибриране
- Основни знания за новите разпоредби за разходи за отопление и закон за калибрирането
Синдром на нисък делта Т ─ причини и проблеми при ниско разпространение (на английски език)
Продължителност: 18 минути
Какво представлява синдромът на ниската делта Т и какво го причинява? Как може да се коригира? Как определяме правилния делта Т? Също така, защо от години използваме функцията делта Т мениджър в оптимизацията на енергията? Тези въпроси са в центъра на този образователен видеоматериал.
Разгледано е следното съдържание:
- Причини за синдрома на ниска делта Т
- Оптимизация на хидрониката
- Делта Т мениджър ─ Функция и вид на действието
- Дигитално наблюдение на условията
Основни теми 3.1: Основни познания за проектиране на независими от налягането вентили (Част 1) (на английски език)
Продължителност: 20 минути
Кои са задължителните основни характеристики при професионалното проектиране на независими от налягането вентили? Какви типове има? На какво трябва да се обърне внимание? Тези въпроси са във фокуса на основно обучение 3.1.
Образователният видеоматериал покрива основни знания за проектирането на независими от налягането вентили и се фокусира по-конкретно върху следните точки:
- Функции и проектиране на независими от налягането регулиращи вентили
- Разлики между механичните и електронните устройства
- Какво означава понятието "Авторитет на вентила"?
Основно обучение 3.2: Дизайн на независими от налягането вентили (Част 2) (на английски език)
Продължителност: 12 минути
Как се проектират/оразмеряват независими от налягането вентили? Какво е контролен орган по вентилите? На какво трябва да се обърне внимание? Тези въпроси са във фокуса на основно обучение 3.2.
Образователният видеоматериал покрива основни знания за проектирането на независими от налягането вентили и се фокусира по-конкретно върху следните точки:
- Проектиране на независими от налягането регулиращи вентили
- Разлики между механичните и електронните устройства
- Авторитет на вентила
Концепции за измерване (на немски език)
Продължителност: 36 минути
Какво означават понятията „концепция за измерване“, „концепция за точка на замерване“ и „енергиен контролׅ“? Защо концепцията за измерване трябва да бъде съблюдаване при планиране на хидроновите контури? Какво покрива концепцията за точка на замерване? Какво са KPI – ключови показатели за ефективност?
Образователният видеоматериал предоставя информация за интегрирането на концепциите за измерване в планирането на хидравлични инсталации и се фокусира по-специално върху следните точки:
- Концепции за измерване за характеристики за отчитане
- Концепции за измерване за енергиен контрол
- Оптимизиране на точките за замерване
- Анализ на енергийните данни
Специални познания по хидроника и вентили (на немски език)
Продължителност: 25 минути
Вече сте запознати с основите на вентилите и хидравличните контури и сега искате да задълбочите знанията си? Искате ли да научите повече за разликите между седловите вентили и регулиращите сферични вентили, за регулируемостта и съответните характеристики на регулиране? Тогава сте попаднали на правилното място с това образователно видео.
Семинарът предоставя подробни познания за професионалистите, като се фокусира по-специално върху следните точки:
- Скок на входа на вентилите, почистване на седлото на вентила
- Седлови вентил в сравнение с регулиращ сферичен вентил
- Характеристика на регулиране на вентила
- Регулируемост
- Кавитация
- Информация по DIN EN 52120-1 (на мястото на DIN EN 15232-1)
Изчисляване на енергийните разходи за механична вентилация въз основа на потреблението (на немски език)
Продължителност: 23 минути
В търговските сгради с механична вентилация от много години е обичайна практика разходите за вентилация да се разпределят между различните обитатели по предварително определен коефициент. Използваният коефициент за разпределение обикновено е площта, разпределена за всеки обитател, спрямо общата вентилирана площ на сградата. Този подход обаче не се взема предвид или не се прилага в съответствие с по-новите тенденции и изисквания за по-нататъшно намаляване на консумацията на енергия в сградите.
Какви са наличните днес възможности за фактуриране на енергийните разходи за механична вентилация въз основа на потреблението? Какви са изискванията на Закона за енергията в сградите? Какви са техническите изисквания? И в кои случаи фактурирането въз основа на потреблението е икономически целесъобразно?
Тези въпроси са в центъра на този образователен видеоматериал.
Фокусът на семинара ще бъде поставен по-конкретно върху следните въпроси:
- Решения за изчисляване на енергийните разходи за механична вентилация на база потребление
- Закон за енергията в сградите и регламент на Съюза на инженерите в Германия 2077 (VDI 2077)
- Изискване за ефективност на разходите при отчитане
- Обсъждане на разпределението на разходите въз основа на действителните обемни потоци в разпределителната система
Образователният видеоматериал е разработен така, че да бъде независим от продуктите и да бъде общовалиден, дори ако се използват продукти на други производители.
Динамично балансиране и DIN EN ISO 52120-1 (на немски език)
Продължителност: 25 минути
Вече сте запознати с основите на вентилите и хидравличните контури и сега искате да задълбочите знанията си? Искате ли да научите повече за DIN EN ISO 52120-1 и какво се е променило с въвеждането му?
Образователният видеоматериал предоставя подробни познания за професионалистите и се фокусира по-специално върху следните точки:
- Замяна на DIN EN 15232-1 с DIN EN ISO 52120-1
- Разглеждане на хидравличното балансиране на системите за отопление и охлаждане
- Курсове по енергийна ефективност
- Разглеждане на жилищни и нежилищни сгради
Специализирани познания за зонови решения (на немски език)
Продължителност: 23 минути
Вече сте запознати с основите на вентилите и хидравличните контури и сега искате да научите повече? В този образователен видеоклип ви представяме решенията за зони, независими от налягането, в диапазона от 2 и 4 тръби. Ако искате да разберете какво прави независимите от налягането вентили в зоната толкова специални, какви са предимствата им за различните приложения и какви решения са налични, попаднали сте на правилното място!
Семинарът предоставя подробни познания за професионалистите, като се фокусира по-специално върху следните точки:
- Разлики между зависимите от налягането и независимите от налягането системи в зоната
- 2-тръбни и 4-тръбни системи
- Хидравлично балансиране в зоната
- Независим от налягането бърз компактен вентил PIQCV / 6-пътен вентил
За да ви осигурим възможно най-голяма гъвкавост и да не губим поглед от вашия напредък, можете да завършвате отделни стъпки от обучението една по една и да го продължите на по-късен етап.
За целта създайте профил, като се регистрирате.
Основни познания за сензорите
Продължителност: 145 минути
В тази поредица от модули ние предаваме основни познания относно сензорите и отговаряме на следните въпроси:
- Защо сензорите са толкова важни в сградната автоматизация?
- Какви са принципите им на работа?
- В кои области на приложение те се използват в ОВК бранша?
Belimo Energy Valve™
Продължителност: 60 минути
В това уеб-базирано обучение за нашия популярен енергиен вентил с топломер покриваме следните теми:
- Какви са предимствата на енергийния вентил (energy valve)?
- За какво се използва и какви режими на управление са възможни?
- Какво означава синдром на ниската делта T и как енергийният вентил предотвратява това?
Основи на технологичните шини
Продължителност: 75 минути
Това основно обучение разглежда следните въпроси за системите на шини:
- Какво е топология на сграда?
- Какви комуникационни технологии са налични?
- Разлики между сградните структури в миналото, настоящето и бъдещето
- Какви шинни протоколи се предлагат в Belimo?
- Какви са предимствата и недостатъците на различните шинни протоколи?
Топломер
Продължителност: 150 минути
В това уеб-базирано обучение ние преподаваме основите на нашия измервател за топлинна енергия (топломер) с одобрение от MID.
- Как работи нашият принцип на измерване (затопляне/охлаждане)
- Как се отчита и компенсира съдържанието на гликол във водата?
- Какви комуникационни интерфейси са налични и какви настройки са възможни чрез уеб сървъра?
- Свързване чрез NFC и работа с приложението Belimo Assistant App
- Как се извършва въвеждането в експлоатация?
- Как се активира мощност през Ethernet (PoE)?
- Как се активира измервателя на топлинна енергия (топломера)?
- Какво трябва да се има предвид при стандартите EN1434 и MID 2014/32/ЕС?