NRYC24-SR-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 17 s, Stroke 5.5 mm, IP40, Cable
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
- 1 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 500 N
- Control type
- DC 0...10 V
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 17 s / 5.5 mm
- Protection category
- IP40