SR24A-MP
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54
Design Data : Design Data
- Downloads
- Accessories
- Details
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
ZN230-24MP
MP-Bus power supply for MP actuators
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
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.25 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 20 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...350 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]