Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Characterised control valve, 3-way, DN 25, External thread, G 1 1/2", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...100°C [14...212°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve R5.., DN 25
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with external thread, DN 25, Rp 1", G 1 1/2"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W