Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Open/close ball valve, 2-way, DN 50, External thread, G 2 3/4", PN 25, ps 1600 kPa, Kvs 49 m³/h, Fluid temperature -10...100°C [14...212°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve R4.., DN 50
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with external thread, DN 50, Rp 2", G 2 3/4"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W