Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Belimo Energy Manifold, Zones 10, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Open/close valve kit, 1" angled 90°
Open/close valve kit, 1" straight
Open/close valve kit for thermal energy meter, 1" angled 90°
Open/close valve kit for thermal energy meter, 1" straight
Open/close valve kit for thermal energy meter, 3/4" straight
Open/close valve kit for thermal energy meter, 3/4" angled 90°
Cabinet for Belimo Energy Manifold, for max. 12 zones
Cabinet for Belimo Energy Manifold, for max. 12 zones
Cabinet for Belimo Energy Manifold, for max. 11 zones
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40