22HH-10
Condensation Switch switch, Switch, Internal sensor, LED
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
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
Product Videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Condensation
- Output signal
- Switch
- Output signal leakage detector switch note
-
- SPDT, potential-free
- Max. switching current 1 A @ 24 V
- Min. switching current 5 mA @ 10 V
- Display type
- LED