20DTS-1P3
Frost monitor active, Switch, 0...10 V, 0...15°C, Capillary 2 m, Auto or manual reset, LED
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
A-22D-A12
Mounting flange for frost guard 20DTS-.., Plastic
Product Videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Frost
- Output signal
-
- Switch
- 0...10 V
- Measuring range temperature
-
- 0...15°C [32...59°F]
- Default setting: 5°C [41°F]
- Output signal temperature switch note
- Max. switching current 6(2) A @ AC 230 V / 6 A @ DC 24 V
- Output signal active note
-
- Temperature sensor: 0...10 V (≙ 0...15°C)
- Valve control: 0...10 V (max. 1 mA)
- Display type
- LED