CQD24A-SR-T
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 15 s, IP40, Terminals
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
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZCQ-C
End stop clip, for CQ.. actuator
Multipack 5 pcs.
ZCQ-W
Housing cover CQ, Colour: white (RAL 9010)
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Terminals 1.5 mm² (cable ø6.3...6.8 mm, 4-wire)
- Torque
- 1 Nm
- Control type
- DC 2...10 V
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 15 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 5...40°C [41...104°F]