SH24A-SR100
Linear actuator, 450 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 100 mm, IP54
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
- 2.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 450 N
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual override
- With push-button, can be locked
- Stroke
- 100 mm
- Running time (motor)
- 150 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]