SH230A300
Linear actuator, 450 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 300 mm, IP54
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
- AC 100...240 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Force
- 450 N
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (extended) / 1 (retracted)
- Manual override
- With push-button, can be locked
- Stroke
- 300 mm
- Running time (motor)
- 150 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]