GRC230G-5
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 35 s, IP66/67, F05
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
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
HH230-MG
Heater, with mechanical humidistat
HT230-MG
Heater, with adjustable thermostat
S2A GR
Auxiliary switch 2x SPDT add-on, grey
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 11 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm² (halogen-free)
- Torque
- 40 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 35 s / 90°
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]