Home
  • Internetske stranice društva Belimo
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
    Français

    English

    中文

    Português

    Español

    Español

    Français

    Italiano

    Nederlands

    Türkçe

    Polskie

    Norsk

    Suomi

    Svenska

    English

    Magyar

    Eesti keel

    Русский

    Latviski

    Lietuvių

    български

    language.el_GR

    עִברִית

    Română

    Slovenščina

    Slovenský

    Srpski

    македонски

    Hrvatski

    Shqiptare

    Srpski

  • Internetske stranice društva Belimo
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
  • DE FR EN 中文 PT ES ES FR IT NL TR PL NO FI SE EN HU ET RU LV LT BG EL HE RO SL SK SR MK HR SQ BA
Home
Belimo Energy Valve and Thermal Energy Meter

Belimo Energy Valve™ and
Thermal Energy Meter

  1. Home

Integrated Thermal Energy Management and Billing Made Easier than Ever

The Belimo Energy Valve with Thermal Energy Meter combines energy measurement and control, Delta T management, and IoT-enabled billing into a single, powerful device. It provides direct and seamless integration with both Building Management Systems (BMS) and IoT-based monitoring platforms, uniting performance-driven features that save time and reduce costs. With certified energy measurement and billing capabilities, it’s engineered for comprehensive energy management and optimized efficiency.

  • Belimo Energy Valve™ in HVAC Applications
  • FAQ

Belimo brings together what belongs together.

Belimo combines thermal energy metering with precise temperature control, enabling you to maximize the impact of your HVAC system. Discover the functionality and benefits of the Energy Valve and Thermal Energy Meter for your facilities in this video.

Energy Billing With Integrated Energy Meter

The University of Bremen campus has over 30 buildings built in the 1970s which have been repeatedly expanded and renovated. Increasing energy requirements over the years led to complicated volume distribution and maintenance of the cooling and heating supply. 
Thanks to the cooperation with Mr Florian Ruby from M&P Braunschweig GmbH and the installation of Belimo Energy Valves, the University of Bremen was able to solve the hydronic idiosyncrasies of this historically developed system. The power and mass flow rate control of the valves ensures a reliable supply. 
The generation systems will be optimally utilized and the individual buildings will be neither oversupplied nor undersupplied. 
The recorded data provide the University of Bremen's energy central with a high degree of transparency; a feat that was previously not possible with a basic control valve. 
Alongside the transparent monitoring and control of the heating and cooling system, the Energy Valve also allows for IoT-based, MID-approved energy billing within the individual cost centers.

Bringing Together Certified Metering and Precise Control in One Device

The Belimo Energy Valve™ offers certified energy metering (MID) and pressure-independent control, and Delta T management in one device. The Delta T manager integrated in the Belimo Energy Valve™ continuously measures the temperature spread and compares it with the user defined fixed limit. If the temperature falls below the limit value, the Belimo Energy Valve™ automatically adjusts the flow rate to remove the overflow. Heating or cooling systems operated with excessive amounts of water, are unable to convert this excess flow into a higher heating or chilling capacity, often resulting in low Delta T syndrome at the plant. Measuring and controlling the temperature spread between flow and return at each heat exchanger, is key to ensuring lowest possible pumping costs, our integrated logic prevents the occurrence of low Delta T at the heat exchanger, while retaining comfort.

Learn from Jon: How To Detect and Solve The Low Delta T Syndrome

  • Presentation: Solving Low Delta T Syndrome (pdf - 8,07 MB)

Reliable Certified Metering Enabling IoT-Based Billing

Our Energy Valve integrated meters are certified according to EN1434/MID and equipped to incorporate into the BMS seamlessly, and if required, into an IoT-based billing platform. Our non-certified meter options contain Belimo's patented automatic glycol monitoring and compensation feature to ensure power measurements remain accurate, irrespective of glycol concentration. The Energy Valve with the Thermal Energy Meter offers glycol monitoring utilizing the onboard advanced logic algorithm to ensure the optimum glycol levels at all times, reducing high pumping costs and eliminating freezing risks.

  • Overcoming the Glycol Measurement Challenge (pdf - 546 KB)

Success Stories

Merck Biodevelopment, France

"The Energy Valve is a key element in this project. It enabled us to obtain a large volume of data, improve energy efficiency, and achieve the right output, the right flow, and the right temperature at the right moment." - Frederic Yvorel, Facilities Site Coordinator for Merck Biodevelopment.

Lenzerheide Bergbahnen, Switzerland

"What I like best about the solution is the cloud connectivity of the Energy Valve. It provides us transparency regarding our energy flows and the assurance that we are doing the right thing." - Samuel Lorez, Lenzerheide Bergbahnen.

Citizen’s Plaza, USA

“We have been able to reduce chilled water pumping at Citizen’s Plaza by 49 percent thanks to the valves. We have since gone on to use the Belimo Energy Valve™ in a number of other projects with similar success.” - Chad Lovell, Operations and Safety Specialist at Jones Lang LaSalle.

The Future of HVAC Systems is Connected

Connectivity has always been an important feature of our products. The Belimo Energy Valve™ and the Thermal Energy Meter have on board all common building automation communication protocols ( BACnet IP and MS/TP, Modbus TCP and RTU, and Belimo MP-Bus) and also support M-Bus via a converter. Bus communication can also be used for monitoring and overriding when controlling the Belimo Energy Valve™ using an analogue control signal.

Integration of Energy Data has Never Been Easier. The Belimo Energy Valve™ and Thermal Energy Meter provide direct integration to the BMS and are equipped to enable 3rd party IoT-based energy monitoring and billing. One device provides all the information needed to control, bill, monitor, and improve the performance of your system.

Belimo cloud connection offers an extended to seven years along with a host of other benefits. By maintaining a digital twin Energy Valve in the cloud, authorized users can interact with the data directly, or device owners can authorize a third party to provide billing or even analytical services.

  • A fresh approach to building IoT
belimo_IoT-ecosystem-small_graphic_GL_en-gb

Belimo Assistant 2

BELIMO_EV-AM_Assistant2_Magnolia-Teaser-Image_900x510px

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- ZTH EU/US/AP (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)

  • App Store
  • Google Play
  • Windows Installer
  • Quick Guide – Belimo Assistant 2 (pdf - 2,73 MB)
  • How-To Videos
  • Learn more about Belimo Assistant 2

Modular Design for a Fast Meter Exchange

The Energy Valves thermal energy meter consists of a sensor module, connected temperature sensors, and houses the metering and logic functionality. Data communication capabilities via Bus and NFC.  The sensor module is available as a spare part. Certain countries require periodic replacement for recalibration according to national regulations. The logic module can be disconnected from the sensor module (leaving all cables connected), enabling the lower sensor module to be easily exchanged.

  • Thermal Energy Meter
belimo_fast-meter-exchange
Perfomance_Report

Performance Reporting

The key performance indicators are graphically illustrated showing current and historical data of flow rates, energy usage, Delta T, along with an overview of warnings or errors in operation that could affect efficiency. The reporting is available quarterly.

  • Energy Valve Performance Reporting (pdf - 244 KB)
belimo_EV-application-guide

Application Guide

The Belimo Energy Valve™ application guide is an information source for planning, selecting, and applying the Belimo Energy Valve™. It is education and practical information intended for consulting engineers, system integrators, HVAC contractors, commissioning engineers, facility managers, and building owners.

  • Belimo Energy Valve Application Guide (pdf - 8,15 MB)
TechnicalData_EV

Technical Documentation

Find out more about the Belimo Energy Valve and Thermal Energy Meter and read the technical documentation.

  • Belimo Energy Valve™ with TEM

The Belimo Energy Valve™ in Heating and Cooling Applications

The Energy Valve in Heating Applications

The animation illustrates a Belimo Energy Valve on the supply side of a heating application.
The Delta T set point in the valve matches the design Delta T of the coil, 11° Fahrenheit / 6 Kelvin.

As the temperature sensors start to realize a lower differential temperature across the coil, the valve begins to close. The flow slows down, allowing a more efficient heat exchange across the coil and eliminating overflow. Once the valve realizes that the Delta T is beginning to stabilize, it allows more flow back through the coil and keeps the optimum heat transfer available.

The Energy Valve in Cooling Applications

In this animation the Belimo Energy Valve set up is on the return side of a cooling coil. 
The Delta T set point in the valve is matching the design Delta T of the coil, 15° Fahrenheit / 8 Kelvin.

As the temperature sensors detect that the Delta T has been below the set point for a few minutes, the valve begins to close to lower the flow. This enables the heat exchanger to optimize the energy output and eliminate the overflow. As soon as the Delta T begins to stabilize, the valve starts opening to keep the designed heat exchange output through the coil constant.

Joerg Explains How to Increase Energy Efficiency with the Energy Valve

The Belimo Energy Valve™ offers many integrated functions to perform energy optimization and make HVAC systems more efficient. Learn how to reduce thermal energy through better leakage rate, pressure independent control, and Delta T management.

Awarded the Solar Impulse Efficient Solution Label

The Solar Impulse Foundation granted a portfolio of 1000 innovative solutions that meet high standards of both sustainability and profitability. We are proud to announce that the Belimo Energy Valve™ has been selected to be one of the 1000 solutions awarded the Solar Impulse Efficient Solution Label.

  • World Alliance for Efficient Solutions

Swisscom IoT Climate Award 2021

The Swisscom IoT Climate Award honours outstanding achievements by companies that contribute to a reduction of CO2 emissions with their IoT solutions. We are proud that the Belimo Energy Valve has won second place with its cloud connection.

  • Belimo is committed to sustainability
Contact Us Privacy Policy Change privacy settings
+41 43 843 61 11
Subscribe
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)