3. Regulačné ventily nezávislé od tlaku

C215QPT-D



Learn more
Back to product category
C215QPT-D

C215QPT-D

PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Vnom 420 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
209,00 €
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
  • Product videos
  • Details
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for C215QPT-D
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
    EXT-OC-ZQ15-PT

    EXT-OC-ZQ15-PT

    Insulation shell for valve C2..QPT-.., DN 15
    only for non-condensing applications

    List price: 30,80 €
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 27,70 €
    Add to Project List
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    List price: 27,70 €
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 43,00 €
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: 14,40 €
    Add to Project List
    Product videos

    Pressure independent zone valve PIQCV

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    420
    V'nom [l/s]
    0.117
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Vitajte v spoločnosti Belimo Áustria

    Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
    Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
    +43 1 7490361 0
    Prihlásiť sa k odberu noviniek
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)