3. Guľové ventily

R3032-BL3



Learn more
Back to product category
R3032-BL3

R3032-BL3

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
271,00 €
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
5/5 Suitable actuators for Requesting actuators for R3032-BL3
Configurable
NR230A
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
NR24A
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
NR24A-KNX
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
NR24A-MOD
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
NR24A-MP
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
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
    EXT-OC-ZRN332

    EXT-OC-ZRN332

    Insulation shell for valve R3.., DN 32
    only for non-condensing applications

    List price: 39,80 €
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 €
    Add to Project List
    ZR2332

    ZR2332

    Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

    List price: 30,10 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    15 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    500 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Vitajte v spoločnosti Belimo Áustria

    Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
    Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
    +43 1 7490361 0
    Prihlásiť sa k odberu noviniek
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)