3. Leptirasti ventili

D7150WL/BAC



Learn more
Back to product category
D7150WL/BAC

D7150WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 150, Lug types PN 16, ps 1600 kPa, Kvs 380 m³/h, Kvmax 1380 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price
3.851,00 €
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZD7150

ZD7150

T-piece for 3-way butterfly valve DN 150

List price: 1.082,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
kvs
380 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-20...120°C [-4...248°F]
Flow temperature note
with T-piece ZD7.. -10...120°C [14...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
40 W
Power consumption (holding)
14 W
Power Consumption For Wire Sizing
with 24 V 40 VA / with 240 V 110 VA
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X

Dobrodošli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)