1. Početak
  2. Ventili
  3. Leptir ventili

D6700N



Learn more
Back to product category
D6700N

D6700N

Drosselklappe, 2-Weg, DN 700, Laschenaugen PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Mediumstemperatur -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Obeleži ovu stranu
Podeli
  • Actuator selection
  • Downloads
  • Dodaci
  • Product videos
  • Detalji
Actuator selection
Actuator parameters
1/1 Suitable actuators for Requesting actuators for D6700N
Može se konfigurisati
SY12-230A-3-T
Rotary actuator, 3500 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals
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
    Dodaci

    Mechanical accessory

    ZD6N-S700

    ZD6N-S700

    Schneckengetriebe für Drosselklappen DN 700

    List price: 2.120,00 €
    Add to Project List
    ZSY-903

    ZSY-903

    Montage-/Adaptersatz für BFV D6700N/NL + SY12

    List price: 1.119,00 €
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    11760 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Dobrodošli u Belimo Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na newsletter
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)