3. Zonski ventili

C325Q-J



Learn more
Back to product category
C325Q-J

C325Q-J

Changeover zone valve, 3-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price
88,40 €
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
5/5 Suitable actuators for Requesting actuators for C325Q-J
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 27,70 €
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 43,00 €
    Add to Project List
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    List price: 20,20 €
    Add to Project List
    Product videos

    How to set kvs value on a QCV actuator

    Play now Share via email

    Quick compact zone valve QCV

    Play now Share via email

    How to install an actuator on a QCV zone valve

    Play now Share via email
    Details

    Specifications

    Pattern
    3-way
    kvs
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    2...100°C [36...212°F]
    Flow temperature note
    with actuator 2...90°C
    Close-off pressure
    280 kPa
    Differential pressure Δpmax
    280 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Dobrodošli u Belimo Áustria

    Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
    Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na newsletter
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)