3. Leptirasti ventili

D6125W



Learn more
Back to product category
D6125W

D6125W

Butterfly valve, 2-way, DN 125, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 310 m³/h, Kvmax 990 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
473,00 €
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
2/2 Suitable actuators for Requesting actuators for D6125W
Configurable
JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
JRCA-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
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
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 141,00 €
    Add to Project List
    Product videos

    Butterfly valves for control applications

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    310 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Dobrodošli u Belimo Áustria

    Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
    Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na newsletter
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)