BFL230
Fire damper actuator, 4 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable
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
ZA12ON-B.1
Form fit insert 12/10 mm without cams for BFL
Multipack 100 pcs.
List price: 98,00 €
Your price: ...
ZKN1-B.1
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 147,00 €
Your price: ...
ZKN2-B.1
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 173,00 €
Your price: ...
ZZN12-B.1
Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 77,00 €
Your price: ...
Electrical accessory
BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
List price: 440,00 €
Your price: ...
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
List price: 43,00 €
Your price: ...
Product videos
Fire damper actuators BFL and BFN
Advantages of motorised fire dampers
Fire protection scenarios
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.9 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 4 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95
- Running time (motor)
- <60 s / 90°
- Running time (fail-safe)
- 20 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54