belimo_virtual-display_header


No protective housing
required.

  1. Home
  2. Highlights
  3. HVAC air quality sensors for a healthy and efficient indoor climate

Room operating units with virtual display – full access, no protective housing required.

The room operating units with virtual display are ideal for rooms accessible to the public. The intuitive Belimo Display App enables setpoint adjustment on site, without the need for a display on the room unit. Access can be optionally restricted with a four-digit code.

Buy room operating units with virtual display

Why your room operating unit does not need a protective housing

generic_roomsensor_230427

Conventional room operating units have several major disadvantages, especially when they need to be protected from unauthorised access. Belimo has the solution for airports, other public buildings, and classrooms. Our room operating unit with virtual display does not require a display. You operate it with the Belimo Display App directly via your Smartphone. Access is protected by a four-digit code – there is therefore no need for an additional housing to protect against unauthorised access.

What are the advantages compared to an additional housing?

  • Accurate measurement, no falsification of the measurement due to a protective housing
  • No key necessary
  • Simple operation for authorised persons
  • Stylish, simple room operating unit that is barely noticeable
  • Quick and easy mounting. No additional costs due to additional housing and its mounting

 

 

 

No optimal room climate, too cold or too warm.

Room operating units with protective housing can falsify measurement results. In the worst-case scenario, the measured values deviate greatly from those in the room and have a negative influence on indoor air quality. Our room operating units measure the room climate directly, not the one in the protective housing. Thus, they ensure comfortable indoor air based on correct measured values.

belimo_sensors_measurement

Where is the key for the protective housing?

Most protective housings require a key. This means that only authorised persons can access it. With the room operating unit with virtual display from Belimo, there is no longer any need for a housing and no need to search for keys.

belimo_sensors_keys

Operation with a protective housing is too complicated.

Constantly opening the housing to adjust the temperature can be tedious and time-consuming. The Belimo Display App with virtual display enables simple and quick temperature control without having to open the housing.


 

belimo_sensors_handling

Purchase a room operating unit with simple aesthetics and then hide it under a protective housing?

Protective housings are often too large for the room operating unit because they need to ensure air circulation. However, this affects both appearance and functionality. With Belimo's solution, the room operating unit does not have to be hidden under a protective housing. Our device looks exquisite and simple and integrates perfectly into any wall. Did you know that our room operating units won the RedDot Design Award in 2022?

belimo_sensors_aesthetic

An expensive housing and finding someone to mount it?

A protective housing made of acrylic glass is expensive and must be installed by qualified personnel. Why not just do without the protective housing? Room operating units with virtual display from Belimo are easy to mount and do not require any protective housing. Simply read and adjust the values with a standard Smartphone.

 

belimo_sensors_installation

Lean, timeless design.

Belimo_Room_Sensor_EU_concrete_wall_web

The room operating units without display from Belimo impress with their aesthetic, timeless design and their shallow depths of between 13 and 23 mm, depending on the sensor type. The room units can be seamlessly integrated into existing third-party controllers. They feature fast, tool-free mounting as well as high long-term measurement accuracy and short reaction times.

  • Installation of Belimo room sensors and room operating units

Clear display and intuitive operation – the Belimo Display App

Raumsensor-Display-App

The Belimo Display App is the most innovative way to access Belimo room operating units. With the intuitive end-user app, you can display room values and adjust setpoints without the room unit requiring a display. Thanks to communication via NFC (Near Field Communication), no third parties can access safety-critical data.

  • Compatible with the latest generation of active Belimo room sensors and operating units
  • Optional access protection with a four-digit code
  • Display of the CO2 concentration with a customisable traffic light function
  • Google Play
  • App Store
  • Flyer – Belimo Display App (pdf - 1015 KB)

Belimo Assistant App

belimo_room-sensor_assistant-app

The Belimo Assistant App offers full transparency of active room units from Belimo, their settings and operating data at all times. In addition, it enables wireless, efficient commissioning, operational checks and diagnostics for the latest generation of room units. It is easy and ready to use at any time.

  • Set and display device-specific operating data and parameters
  • NFC data transmission with deenergised room units or during operation
  • Diagnosis page: device-specific state information
  • Transmit operating and setting data directly from the device via email, WhatsApp, SMS etc.
  • Google Play
  • App Store
  • De-energised commissioning with the Belimo Assistant App
belimo_display_app

Room operating units

Room operating units with virtual display

  • View products
belimo_room-units-display_application_rgb_960x540px

Room operating units

Room operating units with ePaper touch display

  • View products
belimo_room-units_bus

Room units

Room operating units with BACnet MS/TP and Modbus RTU

  • View products

Welcome to Belimo Austria

You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)