3. Приводы клапанов

GR24A-5



Learn more
Back to product category
GR24A-5

GR24A-5

Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
40 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
150 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]