BF230-TN-2
Fire damper actuator, 18 Nm, AC 230 V, Open/close, 120 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical accessory
ZK-BF
Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF
ZK1-B
Hand crank, 40 mm, for BLF, BF, BLE, BE
ZK1-B.1
Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
ZK2-B
Hand crank, 70 mm, for BLF, BF, BLE, BE
ZK2-B.1
Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
ZSD-B.1
Protective bag with wire
Multipack 100 pcs.
ZZ12-B
Pointer 12x12 mm for BLF, BF, BLE
ZZ12-B.1
Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.
Electrical accessory
BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
ZBAT0
Blanking cover for BAT (without thermal fuse for duct inside temperature)
ZBAT72
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
ZBAT72.1
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.
ZBAT72/9
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm
ZBAT95
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
ZBAT95.1
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.
ZBAT95/9
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm
ZBAT120
Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
ZBAT120.1
Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.
ZBAT140
Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm
SN2-C7/300
Auxiliary switch 2x SPDT cable length 3 m
SN2-C7/500
Auxiliary switch 2x SPDT cable length 5 m
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
Advantages of motorised fire dampers
Advantages of motorised against mechanical fire dampers.
Fire protection scenarios
1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8.5 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 11 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 18 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95
- Running time (motor)
- <120 s / 90°
- Running time (fail-safe)
- 16 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54