3. Reguliavimo vožtuvai

R2015-P4-S1



Learn more
Back to product category
R2015-P4-S1

R2015-P4-S1

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.4 m³/h, Fluid temperature -10...120°C [14...248°F]
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
6/6 Suitable actuators for Requesting actuators for R2015-P4-S1
Configurable
LR230A
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
LR24A
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
LR24A-KNX
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
LR24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-MP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-SR
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
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
    EXT-OC-ZRN215

    EXT-OC-ZRN215

    Insulation shell for valve R2.., DN 15, (Kvs ≤1.6)
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    0.4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Sveiki atvykę į „Belimo“ Lithuania

    Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
    Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
    +370 521 2 7013
    Prenumeruoti naujienlaiškį
    „BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)