SMQ24A-SR
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP54
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
AH-GMA
Actuator arm for standard shaft clamp
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZG-GMA
Mounting kit for linkage operation for flat installation
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 15 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 26 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 16 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 7 s / 90°
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...40°C [-22...104°F]