P1000A
Feedback potentiometer 1 kΩ add-on
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
Details
Specifications
- Connection Potentiometer
- Cable 1 m, 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Tempreture
- -30...50°C [-22...122°F]