BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
- List price
- CHF 502.00
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: CHF 112.00
BAT72-ST
Thermoelectric tripping device with control key, with plug, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: CHF 127.00
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: CHF 111.00
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Control type
- Modbus RTU
- Protection category
- IP40