CQ24A-SZ
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40
- List price
- CHF 126.00
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
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: CHF 26.80
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.3 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 0.6 VA
- Connection Supply Control
- Cable 1 m, 4x 0.34 mm²
- Torque
- 1 Nm
- Control type
- DC 0.5...10 V
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 5...40°C [41...104°F]