RetroFIT+ pour plus de confort et d'efficacité énergétique
Maximise Efficiency: HVAC System Upgrades for Building Renovation
Choose Your Impact
Every building faces challenges, whether big or small. Tackling them effectively can lead to numerous benefits. Simple adjustments can create impressive results, and you can achieve even more with a little extra effort. Adapting the hydronic network for heating and cooling provides substantial advantages but is not always necessary. At Belimo, we believe in taking small steps for significant gains - "Small devices, big impact."
We understand the sweet spot - maximizing energy savings, boosting system efficiency, and elevating comfort levels. Whether you're looking for a simple improvement, a significant overhaul, or something in between, we have the technology and expertise to help.
- RetroFIT+
- Exemples de réussite
6 raisons pour lesquelles vous devriez moderniser votre bâtiment
Évaluez en quelques clics le potentiel d'économie d'énergie du système hydronique de votre bâtiment. Téléchargez un rapport d'évaluation complet pour obtenir des informations détaillées.
Les locaux d'un bâtiment peuvent évoluer au fil du temps. Par conséquent, il est important que l'équipement technique soit adapté aux nouveaux aménagements. Les rénovations de bâtiments écoénergétiques peuvent être effectuées à moindre coût en ajustant le système existant, en remplaçant les composants de CVCA désuets ou en intégrant de nouvelles technologies plus modernes. Il n'est pas toujours nécessaire de renouveler ou de remplacer les systèmes au complet pour accroître l'efficacité énergétique et minimiser les frais d'exploitation.
Explore Our Solutions For Retrofitting Diverse Buildings
Optimizing energy usage benefits all buildings, but each type has unique load profiles and requirements. Tailored approaches ensure efficiency, air quality, and comfort for occupants. Retrofitting is a major component of any building’s lifecycle and can make an enormous difference in the efficiency of a facility. Our team has decades of experience in the HVAC industry, and our products are proven to deliver results. Let's explore how RetroFIT+ can revolutionize energy usage in different types of buildings:
-
Seasonally in Session
With occupancy defined by classroom hours and seasons, energy consumption should align with the building’s load profile. With an average occupancy of 7 hours/day when school is in session, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 6pm - 8am when the building is not being used at full capacity. By coordinating energy usage with occupancy levels both in regard to timing and specific area usage (classrooms, gym, library, etc.), students can be more comfortable with greater potential for concentration thanks to monitored and controlled air quality. Further, more efficient energy consumption can have a positive impact on publicly funded institutions and their tax obligations.
The proportionate energy consumption of school buildings depends on the building's age, size, geographical location, and type of equipment used. In school buildings, heating, ventilation, air conditioning systems and hot water sanitary (HWS) account for approximately 80% of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
With Belimo devices, you can improve energy efficiency and comfort, while improving indoor air quality:
-
Around-the-Clock Energy for Around-the-Clock Care
In hospitals, energy availability is required 24/7. Moreover, there needs to be a significant amount of flexibility for heating, cooling, and ventilation, as well as dynamic balancing capabilities to supply the appropriate amount of heating or cooling for each building area.
Different building types experience different degrees of energy usage according to the nature of their function. Air conditioning, heating and hot water sanitary (HWS) account for approximately 73% of energy consumption in hospitals.The RetroFIT+ Solutions You Need: How Belimo Supports
Hospitals and other healthcare facilities have a 24/7 role. The HVAC system's availability and reliability are key to promoting comfort and healthy indoor air regarding infection control and safety. With Belimo products, you can ensure the availability, thermal comfort, adequate ventilation and energy efficiency while allowing more flexible space planning and easy troubleshooting:
-
Heating and Cooling That Clocks Out When Your Colleagues Do
As office buildings are occupied during business hours only, energy usage should be optimised to suit the hours of operation. With an average occupancy of 9.3 hours/day, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 8pm - 6am when the building is not being used at full capacity. This way, heating and cooling activity is not wasted on an empty building, saving energy costs and reducing emissions output. Dynamic balancing ensures comfort even when occupancies change.
In office buildings, air conditioning, heating, and domestic hot water account for approximately 56% of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8pm - 6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health, while allowing more flexible space planning, making it easier to find tenants to rent office space:
-
Comfort Comes First
Like offices and schools, hotels are not occupied at full capacity throughout the entire day. However, they are generally at their highest occupancy in the later hours of the day and at night when guests sleep. Providing guests with a comfortable stay is a top priority. Ensuring good air quality, unobtrusive noise levels, and a hygienic environment are also essential in this context.
In hotels, air conditioning, heating and warm water account for approximately 58% of energy consumption.
The RetroFIT+ Solutions You Need: How Belimo Supports
30% energy saved by reducing consumption when the building is unoccupied.
Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8am - 6pm when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health:
-
System Agility to Suit Multiple Tenants
Shopping centers, sports venues, airports, and cultural centers – while the functions of these buildings are different, they share some things in common: fluctuating occupant traffic and a need to maintain high comfort and dynamic balancing to ensure high availability of cooling and heating energy. The system in place must be agile, as demands change frequently to accommodate changes in space planning. Moreover, as these buildings often house multiple tenants, providing each space with certified energy billing within the individual cost centers must be considered.
The proportionate energy consumption of mixed-use buildings is very distinct. The energy consumption patterns depend on many factors, such as the building's purpose, age, size, geographical location, and type of equipment used. In mixed-use buildings, HVAC systems account for the largest proportion of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
While mixed-use buildings such as shopping malls and sports venues have different purposes and functions, both building types share fluctuating occupancy levels and the high demand and availability of heating and cooling energy. With Belimo devices, you can dynamically balance the heating and cooling loads to optimize energy consumption patterns and ventilation according to occupancy levels.
Appli de mise à niveau Belimo
La source où trouver les solutions de mise à niveau pour robinets et systèmes CVCA
L’appli de mise à niveau Belimo permet de trouver rapidement et facilement les solutions de remplacement pour les robinets et les servomoteurs, dont la fonction est d’assurer le fonctionnement fiable du chauffage à eau chaude et de la climatisation des systèmes de CVCA de partout dans le monde. Issus d’une technologie innovatrice, d’une qualité éprouvée et faciles à manipuler pendant leur installation et leur exploitation, ces robinets et servomoteurs augmentent le rendement et l’efficacité des technologies du bâtiment intégrées. L’appli de mise à niveau Belimo offre des solutions de mise à niveau des conduites d’air et d’eau à partir de servomoteurs éconergétiques à couplage direct ou fixés à l’axe du registrer à l’aide d’une tringlerie.
- Projets commerciaux
- Sélections de courriel
- Accès aux ressources
Comment trouver un remplacement avec l'appli Belimo RetroFIT+ App
FAQ
-
La modernisation est le processus qui consiste à apporter des améliorations ou à mettre à niveau des systèmes ou des structures existants. Dans le contexte des bâtiments, la modernisation consiste généralement à mettre à niveau ou à modifier les systèmes de CVCA, l'éclairage, l'isolation ou d'autres composants afin d'optimiser l'efficacité énergétique, d'améliorer les performances et de prolonger la durée de vie du bâtiment. La modernisation des systèmes de CVCA peut vouloir dire le remplacement d'équipements obsolètes, l'installation de nouvelles régulateurs ou de nouveaux capteurs, l'amélioration de l'isolation et la mise en œuvre d'autres mesures d'amélioration de l'efficacité afin de réduire la consommation d'énergie et d'améliorer le confort intérieur.
-
La modernisation des bâtiments est importante, car elle permet de mettre à niveau et d'améliorer les systèmes de CVCA (chauffage, ventilation et conditionnement d'air) existants. Cela peut se traduire par une plus grande efficacité énergétique, un meilleur confort et une réduction de l'impact sur l'environnement. Les modernisations peuvent également permettre de répondre à de nouvelles exigences réglementaires et d'améliorer la valeur globale du bâtiment tout en contribuant à un avenir plus vert.
-
Le « + » symbolise la valeur ajoutée que procure Belimo aux projets de modernisation. Belimo propose plusieurs produits qui conviennent parfaitement aux projets de modernisation, notamment des servomoteurs de registres, des robinets de réglage, des capteurs et des compteurs. Si un adaptateur ou une tringlerie est nécessaire, notre vaste gamme d'accessoires de modernisation garantit un processus d'installation sur place simple. Si notre solution standard ne comprend pas le produit de remplacement idéal, nous proposons également des produits et des tringleries personnalisés. Notre soutien et nos services de consultation en matière d'applications vont toutefois au-delà de la fourniture du produit adéquat. Les directeurs des ventes et les spécialistes en applications de Belimo sont là pour vous aider à déterminer l'approche optimale pour votre projet de modernisation.
-
Le coût de la modernisation d'un système de CVCA peut varier en fonction de divers facteurs, tels que la taille du bâtiment, la complexité de la modernisation, les composants mis à niveau et la conjoncture du marché local. Il est essentiel d'évaluer chaque projet individuellement afin de déterminer précisément les coûts. Chez Belimo, nous comprenons que chaque projet a des exigences et des contraintes uniques. C'est pourquoi nous proposons des solutions personnalisées qui respectent votre budget et votre échéancier. Notre expertise consiste à trouver le parfait équililbre entre l'optimisation de l'efficacité énergétique, l'amélioration des performances du système et l'augmentation du confort. Que vous recherchiez une simple mise à niveau, une transformation importante ou quelque chose entre les deux, nous disposons de la technologie et des connaissances nécessaires pour répondre à vos besoins. Notre engagement à fournir des expériences de qualité supérieure signifie que votre parcours de modernisation sera simple et accessible, avec des résultats de haute qualité à chaque étape.
Le robinet Belimo Energy Valve™ réduit les émissions de carbone de 40 %
En réponse à un mandat réglementaire de la ville de New York axé sur l'amélioration de l'efficacité énergétique et la réduction des émissions de carbone pour les grands bâtiments à partir de 2024, une grande société de gestion immobilière a mis à niveau des bâtiments clés avec le robinet Energy ValveMC, de Belimo, un appareil d'avant-garde, basé sur l'IdO, conçu pour optimiser la consommation d'énergie et maintenir le delta T des systèmes de CVCA.
La mise à niveau a permis de réduire considérablement la consommation d'énergie et les coûts et de réaliser des économies de plus d'un million de dollars d'électricité rien qu'en 2023. Cet effort a également permis à Paramount d'obtenir 2,1 millions de dollars d'incitations de la part des services publics, d'aligner les bâtiments sur les objectifs de réduction des émissions de carbone à l'horizon 2030 et d'obtenir les meilleures certifications en matière de développement durable. Cela représente une avancée significative vers l'objectif de neutralité carbone fixé pour 2050, et témoigne d'un engagement fort envers la durabilité et l'efficacité.
Regardez la vidéo pour en savoir plus sur les réductions de CO2 et les économies réalisées.
L'efficacité rendue facile : une histoire de réussite du robinet Belimo Energy Valve™
Retrofitting of the historic Hotel Admiral Bergen (Norway) was already in full swing when Geir Hovden of DNB Commercial Real Estate learned about the Belimo Energy Valve™ through a particular episode of the Practical PropTech podcast. That episode examined closely how cutting-edge technology, such as the Belimo Energy Valve™, is transforming the way we manage building operations and saves energy. Although already midway through the project, it was immediately decided to pivot and equip the hotel's hydronic system with Energy Valves. Their decision yielded impressive results, including enhanced operational efficiency, significant cost savings, and a substantial contribution to their sustainability goals.
Watch the video to discover how our innovation makes installations easier and provides valuable insights for better, smarter building management.
Voyez ce qu'ont à dire nos clients
Fondé en 1917, le Providence College compte 40 bâtiments sur son campus. Avec l'agrandissement prévu, l'approvisionnement en eau réfrigérée approchait de sa capacité maximale. Comment répondre à cette demande croissante sans installer un nouveau refroidisseur et en économisant sur les coûts de refroidissement et de pompage? Moderniser les bâtiments du campus Est en installant des robinets Belimo Energy Valve™ a été la solution idéale et a contribué à aider l'université à atteindre ses objectifs en matière d'environnement.
Une solution RetroFIT+ a permis au Providence College d'économiser des millions en renonçant à l'installation d'un nouveau refroidisseur
Modernisation des bâtiments en vue d'atteindre une meilleure efficacité énergétique et un développement plus durable
HVAC hydronics – the goldmine in building renovation projects.
The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.
Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.
Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.
Zone
- Demand-driven zone control.
Find out how we can support you in this:
More RetroFIT+ Related Documentation and Materials
-
Belimo RetroFIT+ Tool
-
RetroFIT+ Replacement Products
-
RetroFIT+ Guide
(pdf -
6,23 Mo)
-
RetroFIT+Liste de contrôle pour les systèmes à l'eau
(pdf -
1,96 Mo)
-
Enregistrement des données pour adaptateurs de robinets rotatifs RetroFIT+
(pdf -
1,11 Mo)
-
Enregistrement des données pour adaptateurs de robinets à soupape RetroFIT+
(pdf -
950 Ko)
-
Sustainability – Belimo Statement
-