Belimo Energy Valve™
- Belimo Energy Valve™
- Belimo Energy Valve™ with Thermal Energy Meter
Solving Low Delta T Leveraging IoT
Belimo Energy Valve is an Internet of Things (IoT), pressure independent valve Utilising advanced cloud-based analytics to leverage captured system data to its full potential providing savings and the most efficient operation.
-
Energy Valve Brochure
(pdf -
1,56 Mo)
-
Energy Valve Application Guide
(pdf -
6,1 Mo)
-
Solving Low Delta T Leveraging IoT
Belimo Energy Valve is an Internet of Things (IoT), pressure independent valve Utilising advanced cloud-based analytics to leverage captured system data to its full potential providing savings and the most efficient operation.
One Optimised Complete Solution, Now Cloud Based
Most Capable Valve in the HVAC Industry
The Belimo Energy Valve™ is an IoT device, i.e. an intelligent pressure-independent valve that can be connected to the Belimo Cloud. Unique functions such as the Delta-T manager or the possibility of direct power control provide clarity, enhance efficiency and reduce costs. The Belimo Energy Valve™ consists of a 2-way or 3-way characterised control valve, a volumetric flow meter, two temperature sensors and an actuator with integrated logic.
Product Range
The Energy Valve is More Intelligent with IoT
- Delta T Optimization and Flow Setpoints
Cloud analytics provide recommended Delta T and flow setpoints, which can be updated remotely or automatically to save time and improve efficiency. - Lifetime Data Access
Secure, single consolidated repository that stores and provides system data access for future optimization. - Online Tech Support
Belimo’s industry-leading technical support team available to assist you remotely. - Software Updates
Latest software and security updates automatically provided for maximum productivity and reliability. - Extended Warranty
5-year warranty increased to 7-year with Belimo cloud connection. - Performance Reporting
The key performance indicators are graphically illustrated showing current and historical data of flow rates, energy usage, Delta T, and overview of warnings or errors in operation that could affect efficiency. The reporting is available quarterly. Click here for an example report.
Modern hydronics with constant flow
To ensure high overall energy efficiency in buildings, energy-optimised heating and chilling systems are becoming increasingly important.
Always the correct water quantity
Ideal room comfort by ensuring the correct amount of water, even with differential pressure changes and in partial load operation.
Continuous power control
Consistent temperature and volumetric flow measurement for accurate power control
Time savings in planning
Reduced planning effort and time savings through simple valve design.
Less installation work
Cost reduction and time savings thanks to the all-in-one solution. No complex hydronic balancing necessary.
Energy efficient
The tight-closing characterised control valve prevents internal leakage in the closed state and thereby waste at zero load. The integrated logic prevents the occurrence of the "low delta T" syndrome and ensures maximum comfort with the lowest possible energy consumption.
Flexible
Easy to set maximum flow.
Solving Low Delta T Leveraging IoT
Belimo Energy Valve is an Internet of Things (IoT), pressure independent valve Utilising advanced cloud-based analytics to leverage captured system data to its full potential providing savings and the most efficient operation.
-
Belimo Energy Valve and Thermal Energy Meter Brochure
(pdf -
1,63 Mo)
-
-
Energy Valve Application Guide
(pdf -
6,1 Mo)
-
Solving Low Delta T Leveraging IoT
Belimo Energy Valve is an Internet of Things (IoT), pressure independent valve Utilising advanced cloud-based analytics to leverage captured system data to its full potential providing savings and the most efficient operation.
Bringing together what belongs together
Most Capable Valve in the HVAC Industry
The new range of Belimo Energy Valve™ and Thermal Energy Meters integrates energy metering, energy control, and IoT-enabled billing in one device. It offers seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. Bringing together performance features to save you time and money.
Product Range
Advantages
Measure and control instantly with the Belimo Energy Valve™
The Belimo Energy Valve™ offers certified energy metering (MID) and pressure-independent flow, energy efficiency, power control, and delta T management in one device. Monitor and instantly optimise energy consumption for optimal system performance.
Always the correct water quantity
Ideal room comfort by ensuring the correct amount of water, even with differential pressure changes and in partial load operation.
Continuous power control
Consistent temperature and volumetric flow measurement for accurate power control.
Delta T management
Continuous measurement of the temperature spread and comparison with the limit value set for the specific system. If the temperature falls below the limit value, the Belimo Energy Valve™ automatically adjusts the flow rate so that only the amount of water actually required to achieve the desired power is used.
Time savings in planning
Reduced planning effort and time savings through simple valve design.
Less installation work
Cost reduction and time savings thanks to the all-in-one solution. No complex hydronic balancing necessary.
Energy efficient
The tight-closing characterised control valve prevents internal leakage in the closed state and thereby waste at zero load. The integrated logic prevents the occurrence of the "low delta T" syndrome and ensures maximum comfort with the lowest possible energy consumption.
Flexible
Easy to set maximum flow.
Reliable certified metering enabling IoT-based billing
The Belimo Thermal Energy Meters™ are certified according to EN 1434/MID and are equipped for remote, IoT-based billing. Belimoʼs patented automatic glycol monitoring and compensation ensure that your measurement remains accurate, even if the glycol concentrations change.
-
Overcoming the Glycol Measurement Challenge
(pdf -
546 Ko)
Digitally supported project design and commissioning
Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end usersʼs energy data makes your life easier.
The Belimo Energy Valve™ and Thermal Energy Meter with NFC interface (Near Field Communication) enable easy configuration and maintenance directly from a smartphone. With the Belimo Assistant App, the devices can be configured intuitively and commissioning values can be logged. Key performance indicators, which make it easy to determine the "health status" of the device, ensure reliable operation. Numerous diagnostic parameters show how the device interacts with the system during operation. If servicing is required, it is possible to draw up a failure analysis quickly.
Seamless integration of metering data
Seamless and direct integration to the BMS and equipped for IoT-based energy monitoring and billing. Integration of energy-data has never been easier. One device provides all the information you need to improve the energy performance of your system.
Excellent connectivity
The Belimo Energy Valve™ has on board all common building automation communication protocols.
Power over Ethernet (PoE)
PoE allows the device to be powered and the data to be transmitted simultaneously via an Ethernet cable. This simplifies installation, avoids wiring errors and eliminates the need for a local power supply.
Direct integration into IoT platforms
Belimo's IoT-ready products allow field devices to be connected directly to modern building IoT platforms. Now you can benefit from the possibilities of a networked digital ecosystem.
The intelligent Belimo Energy Valve™ with connection to the Belimo Cloud
Simplified energy billing
The Belimo Energy Valve™ and Thermal Energy Meters are ready for remote, IoT-based billing. Authorised users can access the data via a cloud interface.
Optimisation of the delta T and flow values
Cloud-based evaluation provides delta T settings recommended by Belimo experts for efficient operation. System performance and stability are improved.
Lifetime data access
The Belimo Cloud stores complete usage data of the Belimo Energy Valve™. The online database forms the basis for future operation optimisation.
Online technology support
Belimo Support assists with commissioning and optimally adjusting the Belimo Energy Valve™ in all operating phases. Our experts help solve technical problems.
Software updates
The Belimo Cloud Service regularly provides users with software updates. Online downloads make updates easier than ever before.
Extended guarantee
The 5-year guarantee is increased to 7 years with the Belimo Cloud connection.
Performance reports
Belimo Cloud Reporting provides a complete overview of current and past performance data such as flow, energy consumption, power requirements and delta T, as well as an overview of operational warnings or errors that could impact efficiency.
The multifunctional all-in-one solution
Measuring
Integrated sensors for measuring temperature spread, flow (including compensation of glycol content) and therefore power.
Control
Control of valve position, flow or power for perfectly controlling the heat exchanger.
Balancing
The Belimo Energy Valve™ always ensures the correct amount of water is used – even in the event of differential pressure changes and in partial load operation.
Isolating
The energy supply to a zone can be completely shut off. No leakage thanks to the air-bubble tight characterised control valve.
Energy monitoring
Optimisation potential can be identified by recording all system data.
Billing
Ready for IoT-based tenant billing.
Modular design for a fast meter exchange
The Thermal Energy Meter consists of a sensor module (lower part) with connected temperature sensors, which houses the calculator unit and measuring system, and the logic module (upper part), which connects the Thermal Energy Meter to the power supply and provides the bus and NFC communication interface.
The sensor module is available as a spare part and, in certain countries, must be periodically replaced according to national regulations. To do this, the logic module can be separated (leaving all cables connected) and the lower sensor module can be easily exchanged. After that the logic module is clipped back on again. There is no need to re-connect cables or re-integrate the meter into the system. A very significant time-saving!
- User Benefits
-
Customer advantages
Energy Valve with TEM - Success Stories
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. The Belimo Energy Valve™ offers:
- Tested quality for over 40 years
- Energy savings and increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
- System safety guaranteed by optional fail-safe
- Accurate flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
- The integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The Belimo Energy Valve™ offers:
- Reduced planning effort and time savings through simple valve design
- Automatic hydronic balancing at every load condition
- Easy adaptations to power changes possible
- Specially coordinated planning aids and documents support day-to-day work
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The Belimo Energy Valve™ offers:
- Free choice of control (BACnet, Modbus, MP-Bus or analogue signal)
- Energy optimisation through data transparency
- Optional connection to the Belimo Cloud
- Operational check in real time
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. The Belimo Energy Valve™ offers:
- Cost reduction and time savings with an all-in-one solution
- No complex hydronic balancing necessary
- Easy commissioning in just a few steps with an intuitive start-up assistant
- Accurate and reproducible flow measurement of water and water-glycol mixtures eliminates the need for manual calibration.
- Integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. The Belimo Energy Valve™ offers:
- Energy-saving thanks to automatic, permanent hydronic balancing
- Increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
- Simple adaptations to changes in performance possible, thereby also guaranteeing easy building conversion.
- System safety guaranteed by optional fail-safe
- Accurate and reproducible flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
- Optionally, the measured glycol content can be output for monitoring.
- Integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption
Facility managers / Building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:
- Energy-saving thanks to automatic, permanent hydronic balancing
- Increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
- High transparency and efficiency through energy and system monitoring
- System safety guaranteed by optional fail-safe
- Accurate and reproducible flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
- Optimisation options during operation
- Maximum comfort with minimum operating costs throughout the entire life cycle
OEM
You use components from select suppliers in your products. You are always looking for the best value for money. High quality and unique functions tailored to your application add value and allow you to set yourself apart from your competitors. Excellent technical support and a simple business transaction is a matter of course for you. Belimo room devices offer:
Energy Valve with TEM
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. The Belimo Energy Valve™ offers:
- Tested quality for over 40 years
- Energy savings and increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
- System safety guaranteed by optional fail-safe
- Accurate flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
- The integrated logic that prevents the occurrence of the "low delta T" syndrome, ensuring maximum comfort with the lowest possible energy consumption
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The Belimo Energy Valve™ offers:
- Reduced effort and time savings thanks to the all-in-one solution
- Reduced planning effort through simple valve selection
- Traceable verification and logging (commissioning report)
- Automatic hydronic balancing at every load condition
- Easy adaptations to power changes possible
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The Belimo Energy Valve™ offers:
- Billing and control in a single device
- Simple, time-saving commissioning and configuration
- Free choice of control signal (BACnet, Modbus, MP-Bus, M-Bus or analogue signal)
- Energy optimisation through data transparency
- Simplified installation through PoE (Power over Ethernet), as no local power supply is required
- The European requirements of the EN 1434 standard and the MID directive are met
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. The Belimo Energy Valve™ offers:
- Cost reduction and time savings with an all-in-one solution
- No complicated hydronic balancing necessary
- Easy logging of the approved energy meter during commissioning with the Assistant App
- Automatic creation of a metering commissioining report, available online
- The European requirements of the EN 1434 standard and the MID directive are met
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. The Belimo Energy Valve™ offers:
- Certified and traceable measurement and logging of energy data, ready for tenant billing
- Open data access provides flexibility in the choice of the energy service provider (e.g. for billing)
- Low commissioning and operating costs, which translate to optimum investment protection
- Future-proof and transparent thanks to direct internet connection
Facility managers / Building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:
- Maximum comfort with minimum operating costs throughout the entire life cycle
- Pressure-independent control eliminates need of regular hydronic re-balancing
- Integrated glycol measurement and compensation, or in the case of MID devices an alarm, guarantee system safety and ensure accurate measuring values
- Traceable verification and logging of billing-relevant data
- High transparency and efficiency thanks to energy and system monitoring with the Belimo Cloud
- Equipment subject to calibration is easy to replace
Measurement service provider
As a metering service provider, you ensure that the thermal energy is measured correctly and accurately and that the consumption data is recorded and invoiced. The Belimo Energy Valve™ offers:
- App-guided comissioning, automatically creating a formal commissioning report
- The measured data from the MID-certified energy meter can be used directly for tenant billing
- Easy connection to other cloud interfaces
- Easy data logging and processing
- Seamless integration into open metering or billing platforms
- The European requirements of the EN 1434 standard and the MID directive are met
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter