Globe valves
More power and flexibility
The globe valve series is available in sizes DN 15...250, which fully meet the requirements of PN 6...25 applications. With a Belimo globe valve actuator, these globe valves are the perfect solution for hydronic water or vapour applications with high temperatures and pressures.
-
Technical brochure – Water applications
(pdf -
7,38 MB)
HVAC hydronics – the goldmine in building renovation projects.
The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.
Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.
Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.
Zone
- Demand-driven zone control.
Find out how we can support you in this:
-
Brochure – Energy efficiency and comfort in buildings
(pdf -
4,46 MB)
A versatile product
Specifically for high temperatures and pressures
Globe valves from Belimo are the perfect complement to our characterised control valves when it comes to high temperatures, pressure classes and flow rates. Simple and safe to install, reliable and maintenance-free during operation. Also available in stainless steel for special applications.
Product range
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
-
How to find a replacement with Belimo RetroFIT+ App.
Customer-specific products
These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more.
- Different cable types and lengths with or without a connector plug.
- Product labelling with your customer information (e.g. where the actuator is to be installed in the building).
- Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
- On request with flexible pipelines, with special coatings or insulation.
- We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.
We offer a "complete carefree package" for your application.
- Customer advantages
- Software / Plug-ins
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo globe valves offer:
- Use for flow control and mixing and distribution in almost all HVAC fields of application
- The highest level of reliability and long service life, even at high temperatures and pressures
- Quick, easy installation
- Excellent controllability
- Extensive retrofit product range
- 5-year guarantee
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo globe valves offer:
- Easy selection, installation, and hassle-free service for reliable control mode
- Easy on-site mounting and installation
- Control via MP-Bus, Modbus or analogue signal depending on the actuator
Specialist wholesalers
For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo globe valves offer:
- Wide range of applications thanks to huge selection
- Easy on-site mounting and installation
- Fast delivery
- Comprehensive service and support
- 5-year guarantee
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo globe valves offer:
- Easy on-site mounting and installation
- Wide range of applications thanks to huge selection
- Fast delivery with extensive service and support
- 5-year guarantee
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo globe valves offer:
- Easy selection, installation and maintenance
- Wide range of applications thanks to huge selection
- Efficiency thanks to excellent controllability
- Easy on-site mounting and installation
- Fast delivery with extensive service and support
- 5-year guarantee
Facility managers / building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo globe valves offer:
- Easy selection, installation and maintenance
- Wide range of applications thanks to huge selection
- Easy on-site mounting and installation
- Fast delivery with extensive service and support
- 5-year guarantee
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
App Store
-
Google Play
-
Belimo Assistant 2 (Windows Installer Version 6.3.2)
(msi -
84,56 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
1,89 MB)
-
Flyer – Belimo Assistant 2
(pdf -
1,66 MB)
-
Frequently asked questions
-
How-To Videos
-
Learn more about Belimo Assistant 2
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
-
How to find a replacement with Belimo RetroFIT+ App.
Service Tool ZTH EU
The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2,44 MB)
-
Operating manual - ZTH EU Firmware Upgrade
(pdf -
304 KB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU - USB MP driver
(zip -
2,17 MB)
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit via the BIM plug-in
This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.
-
Plugin 3Dfindit: Versions Revit 2021 - Revit 2025
(zip -
404,75 MB)
-
Flyer – Efficient planning with BIM
(pdf -
1,91 MB)
-
The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.
-
Visit the Autodesk page