Service Tools / Apps
- Specialist Apps
- End User Apps
- All
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
App Store
-
Google Play
-
Belimo Assistant 2 (Windows Installer Version 6.3.2)
(msi -
84,56 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
1,89 MB)
-
Flyer – Belimo Assistant 2
(pdf -
1,66 MB)
-
Frequently asked questions
-
How-To Videos
-
Learn more about Belimo Assistant 2
-
Belimo Assistant 2 – Release notes
(pdf -
641 KB)
Legacy Apps & Tools
Belimo PC-Tool (MFT-P)
Announcement
PC-Tool will no longer be updated to support new products or to run on Windows versions beyond Windows 10. Belimo Assistant 2 will integrate all major features of PC-Tool, ensuring continuity and enhanced functionality for users. If you have any questions please contact the local Belimo sales organisation.
PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.
-
PC-Tool (MFT-P) - Version 3.16.7.0
(zip -
162,53 MB)
-
Installation manual and release notes - PC-Tool
(pdf -
464 KB)
-
PC-Tool - Operation manual
(pdf -
6,27 MB)
Service Tool ZTH EU
The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on-site and reset immediately.
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2,44 MB)
-
Operating manual - ZTH EU Firmware Upgrade
(pdf -
304 KB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU - USB MP driver
(zip -
2,17 MB)
MP-Bus cable length calculator
The MP cable length calculator calculates the required transformer output and the maximum signal cable length of an MP channel.
-
MP-Bus cable length calculator
(zip -
694 KB)
VRP-M Tool
Adjustment and diagnostic software for commissioning, setting and monitoring air volume and pressure applications based on the VAV-Universal VRP-M V3 system solution.
-
VRP-M-Tool - Version 2.0.11
(zip -
5,76 MB)
Belimo ZoneEase™ VAV
VAV-based zone control made easy
- VAV-based solution (5 Nm & 10 Nm) for control of CO2, temperature and volumetric flow
- Solution provides: supply air only / supply & extract air / supply & 2nd supply air
- Guided commissioning with cloud and smartphone app
- Standalone or BMS/DDC-integrated BACnet MS/TP or Modbus RTU system (configurable)
- 19 preloaded and configurable control applications – no free programming
- Powerful cloud-based engineering and commissioning with progress tracking
- Operation, maintenance and remote troubleshooting with cloud-synchronised smartphone app
- Direct access to VAV solution without opening the ceiling (smartphone access to room unit)
- OEM data protection and GDPR compliance
- Simple analyses of system state via smartphone app
-
ZoneEase VAV App (Google Play)
-
ZoneEase VAV Mobile App
(apk -
28,31 MB)
-
ZoneEase VAV Cloud
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
-
How to find a replacement with Belimo RetroFIT+ App.
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and to adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which will communicate with the sensor via a Micro-USB-connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of Live-Zero-Signal (2..10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
Available in North America, European Union, EFTA States and UK.
Belimo Display App
Belimo Display App as a virtual display for Belimo room sensors and room operating units
The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.
Features:
• Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function
And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again
Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..
Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
App Store
-
Google Play
-
Belimo Assistant 2 (Windows Installer Version 6.3.2)
(msi -
84,56 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
1,89 MB)
-
Flyer – Belimo Assistant 2
(pdf -
1,66 MB)
-
Frequently asked questions
-
How-To Videos
-
Learn more about Belimo Assistant 2
-
Belimo Assistant 2 – Release notes
(pdf -
641 KB)
Legacy Apps & Tools
Belimo PC-Tool (MFT-P)
Announcement
PC-Tool will no longer be updated to support new products or to run on Windows versions beyond Windows 10. Belimo Assistant 2 will integrate all major features of PC-Tool, ensuring continuity and enhanced functionality for users. If you have any questions please contact the local Belimo sales organisation.
PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.
-
PC-Tool (MFT-P) - Version 3.16.7.0
(zip -
162,53 MB)
-
Installation manual and release notes - PC-Tool
(pdf -
464 KB)
-
PC-Tool - Operation manual
(pdf -
6,27 MB)
Service Tool ZTH EU
The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on-site and reset immediately.
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2,44 MB)
-
Operating manual - ZTH EU Firmware Upgrade
(pdf -
304 KB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU - USB MP driver
(zip -
2,17 MB)
MP-Bus cable length calculator
The MP cable length calculator calculates the required transformer output and the maximum signal cable length of an MP channel.
-
MP-Bus cable length calculator
(zip -
694 KB)
VRP-M Tool
Adjustment and diagnostic software for commissioning, setting and monitoring air volume and pressure applications based on the VAV-Universal VRP-M V3 system solution.
-
VRP-M-Tool - Version 2.0.11
(zip -
5,76 MB)
ZoneEase VAV
VAV-based zone control made easy
- VAV-based solution (5 Nm & 10 Nm) for control of CO2, temperature and volumetric flow
- Solution provides: supply air only / supply & extract air / supply & 2nd supply air
- Guided commissioning with cloud and smartphone app
- Standalone or BMS/DDC-integrated BACnet MS/TP or Modbus RTU system (configurable)
- 19 preloaded and configurable control applications – no free programming
- Powerful cloud-based engineering and commissioning with progress tracking
- Operation, maintenance and remote troubleshooting with cloud-synchronised smartphone app
- Direct access to VAV solution without opening the ceiling (smartphone access to room unit)
- OEM data protection and GDPR compliance
- Simple analyses of system state via smartphone app
-
ZoneEase VAV Cloud
-
ZoneEase VAV Mobile App
(apk -
28,31 MB)
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
-
How to find a replacement with Belimo RetroFIT+ App.
Belimo Display App
Belimo Display App as a virtual display for Belimo room sensors and room operating units
The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.
Features:
• Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function
And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again
Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..
Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and to adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which will communicate with the sensor via a Micro-USB-connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of Live-Zero-Signal (2..10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
Available in North America, European Union, EFTA States and UK.