Duct sensors
Reliability you know and expect
With a wide product range, Belimo air duct sensors cover common measuring values: temperature, humidity, dew point, CO2, VOC, pressure and low temperature limit values.
-
Brochure – Belimo sensors and meters
(pdf -
4,13 MB)
-
Flyer – Duct Sensor Assistant App
(pdf -
1,12 MB)
-
The seven essentials of healthy indoor air
(pdf -
3,05 MB)
Innovation for peace of mind
Simple installation and commissioning
Duct sensors from Belimo have an add-on IP65 housing for easy installation and commissioning. Mounted accessories are included in the scope of delivery. The sensors are characterised by on-site selectable temperature and pressure ranges, high accuracy, reliability and self-calibration.
Product range
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and to adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which will communicate with the sensor via a Micro-USB-connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of Live-Zero-Signal (2..10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
Available in North America, European Union, EFTA States and UK.
Customer-specific products
These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the sensor you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the sensor to a valve and create a pre-mounted assembly from pipe parts, connections and much more.
- Different cable types and lengths with or without a connector plug.
- Product labelling with your customer information (e.g. where the actuator is to be installed in the building).
- Various mounting options (adapted to your installation situation on-site).
- Wide range of electrical and mechanical accessories.
- We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters).
- Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
- Function test, because Belimo stands for tested quality.
We offer a "complete carefree package" for your application.
- Customer advantages
- Software / Plug-ins
- Success stories
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo duct sensors offer:
- A wide selection for all requirements in ventilation or water applications as well as for retrofitting
- Short delivery times
- Comprehensive support over the entire life of the product
- Well-known high Belimo quality
- Excellent price-performance ratio
- Quick amortisation
- 5-year warranty
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo duct sensors offer:
- Compatibility with all common building automation systems (BAS), making them suitable for use in any HVAC application
- BIM data and STEP files in the Belimo VDI selector
- Access to application data for integration in BAS control sequences thanks to BACnet and Modbus communication protocols
- High-quality and robust materials
- Compliance with requirements of IP65 and Certification UL
- 5-year warranty
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo duct sensors offer:
- Seamless compatibility with all common building automation and control systems (BACS)
- Reduced wiring and parametrisation
- Complete range of field-level solutions with sensors for measuring temperature, humidity, pressure, flow, CO2 and volatile organic compounds (VOC) in pipe, duct and outdoor applications
- First-class service and support
- Tool-free data point testing for efficient commissioning.
- Short delivery times
- High-quality and robust materials
- 5-year warranty
Specialist wholesalers
For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo duct sensors offer:
- Quick and easy product selection and installation thanks to our optimised product range
- Short delivery times and routes
- Comprehensive after-sales support over the entire life of the product
- 5-year warranty
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo duct sensors offer:
- Removable mounting plate and spring clip for easy mounting
- Measuring ranges selectable on site
- Reduced wiring and parametrisation thanks to BACnet and Modbus communication protocols
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo duct sensors offer:
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Access to application data via BACnet and Modbus communication protocols and reduced wiring and parametrisation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year warranty
Facility managers / building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo duct sensors offer:
- Quick and easy retrofitting in combination with the Belimo RetroFIT+ App
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Modular screw connections that enable various mounting and cable configurations for flexible assembly and installation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year guarantee
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
App Store
-
Google Play
-
Belimo Assistant 2 (Windows Installer Version 6.10.0)
(msi -
84,42 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
1,89 MB)
-
Flyer – Belimo Assistant 2
(pdf -
1,66 MB)
-
Frequently asked questions
-
How-To Videos
-
Learn more about Belimo Assistant 2
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit via the BIM plug-in
This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.
-
Plugin 3Dfindit: Versions Revit 2021 - Revit 2025
(zip -
404,75 MB)
-
Flyer – Efficient planning with BIM
(pdf -
1,91 MB)
-
The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.
-
Visit the Autodesk page