1. Početak
  2. Ventili
  3. Regulacioni ventili

H513B



Back to product category
H513B

H513B

Globe valve, 3-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]

Kataloška cena
210,00 €
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
Obeleži ovu stranu
Podeli
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for H513B
Može se konfigurisati
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
    Dodaci

    Mechanical accessory

    ZH4515

    ZH4515

    Pipe connector for globe valve with external thread DN 15 Rp 1/2"

    List price: 11,20 €
    Add to Project List
    ZH515

    ZH515

    Blanking connection for globe valve with external thread DN 15

    List price: 11,40 €
    Add to Project List

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    3-way
    kvs
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: Linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread

    Vitajte v Belimo Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
    +43 1 7490361 0
    Prihlásiť sa k odberu noviniek
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)