2. Valves
  3. Globe Valves

H665S



Learn more
Back to product category
H665S

H665S

Globe valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
1.422,00 €
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
0/0 Suitable actuators for Requesting actuators for H665S
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
    Hydronic schemes

    • Download

    Success stories
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
    Kvs
    63 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange