3. Servopohony ventilov

PRCA-S2-T



Learn more
Back to product category
PRCA-S2-T

PRCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

The ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"

List price
1.731,00 €
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
  • Product videos
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
ZPR01

ZPR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300

List price: 160,00 €
Add to Project List
ZPR02

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

List price: 54,60 €
Add to Project List
ZPR03

ZPR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100

List price: 160,00 €
Add to Project List
ZPR05

ZPR05

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

List price: 339,00 €
Add to Project List
ZPR06

ZPR06

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

List price: 339,00 €
Add to Project List
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

List price: 91,90 €
Add to Project List
ZPR09

ZPR09

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR10

ZPR10

Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR11

ZPR11

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

List price: 339,00 €
Add to Project List
ZPR12

ZPR12

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

List price: 339,00 €
Add to Project List
ZPR13

ZPR13

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

List price: 339,00 €
Add to Project List
ZPR14

ZPR14

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

List price: 339,00 €
Add to Project List
ZPR15

ZPR15

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

List price: 339,00 €
Add to Project List
ZPR20

ZPR20

Hand crank for PR/PM actuator

List price: 16,30 €
Add to Project List
ZRI-001

ZRI-001

Spacer ring, F04/F05, Height 22 mm

List price: 119,00 €
Add to Project List
ZRI-002

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm

List price: 119,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Add to Project List
Product videos

How to install a PR butterfly valve actuator

Play now Share via email

How to set an auxiliary switch for PR actuator

Play now Share via email

Butterfly valves and actuators

Play now Share via email

How to install and wire PR, PK, PM actuators to maintain a high IP rating

Play now Share via email

Butterfly valves for control applications

Play now Share via email

How-To: Commissioning 2-way open/close BFV

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
6 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 52 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm²
Connection Auxilary Switch
Terminals 2.5 mm²
Torque
160 Nm
Control type
  • Open/close
  • 3-point
Manual override
Hand crank
Running time (motor)
35 s / 90°
Running time motor variable
30...120 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Tempreture
-30...50°C [-22...122°F]

Vitajte v spoločnosti Belimo Áustria

Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
+43 1 7490361 0
Prihlásiť sa k odberu noviniek
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)