2. Sensors/Meters
  3. Duct Sensors (Air)

22DT-14T



Back to product category
22DT-14T

22DT-14T

Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 450 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
117,00 €
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
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender texts
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
Success stories
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 21,10 €
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 6,70 €
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 29,30 €
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 24,60 €
Add to Project List

Thermowells

A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 45,50 €
Add to Project List
A-22P-A16

A-22P-A16

Thermowell Stainless steel, 450 mm, G 1/2", SW27

List price: 49,10 €
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 23,20 €
Add to Project List
A-22P-A28

A-22P-A28

Thermowell Brass, 450 mm, R 1/2", SW22

List price: 26,40 €
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Add to Project List
Product videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play now Share via email

Belimo Sensor Range 2024

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
450 mm

Vitajte v Belimo Austria

You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
+43 1 7490361 0
Prihlásiť sa k odberu noviniek
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)