22PEM-1UF
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 32, 6 m³/h
Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell
- List price
- 1.526,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22PEM-A02
Insulation shell for Thermal Energy Meter, DN 32...50
only for non-condensing applications
List price: 25,00 €
A-22PEM-A09
T-piece, DN 32, M10x1 for external direct immersion temperature sensor T1
List price: 42,40 €
ZREV32F
Pipe connector for EPIV / Energy valve with external thread, DN 32, Rp 1 1/4", G 1 1/2"
List price: 47,30 €
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
Product videos
Belimo Sensor Range 2024
Thermal energy meter activation
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 6
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Display type
- LCD
- Fluid
- Water
- Valve size
- 32 mm
- Valve size
- 1 1/4 inch