TF24
Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, Open/close, 75 s, IP42
- List price
- 205,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
List price: 66,00 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <25 s
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP42
- Ambient Tempreture
- -30...50°C [-22...122°F]