3. Servopohony bez zabezpečenia proti zlyhaniu

NM24A-SR-F



Learn more
Back to product category
NM24A-SR-F

NM24A-SR-F

Rotary actuator, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, Form fit 8x8 mm, IP54

List price
280,00 €
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
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

List price: 16,90 €
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 59,80 €
Add to Project List
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZF8-NMA

ZF8-NMA

Form fit insert, 8x8 mm, for LMQ..A / NM..A
Multipack 20 pcs.

List price: 132,00 €
Add to Project List
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

List price: 66,10 €
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 €
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 €
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 131,00 €
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 153,00 €
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 153,00 €
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 109,00 €
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 298,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Form fit 8x8 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]

Vitajte v spoločnosti Belimo Áustria

Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
Kontaktujte nás Zásady ochrany osobných údajov Zmena nastavení ochrany súkromia Bezpečnostné upozornenia Všeobecné obchodné podmienky Tiráž
+43 1 7490361 0
Prihlásiť sa k odberu noviniek
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)