NF24A-MP
Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (40...150 s), IP54
- List price
- 454,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
List price: 131,00 €
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 €
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 €
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 31,60 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 7 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 40...150 s
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]