3. Dosjedni ventili

H525B



Learn more
Back to product category
H525B

H525B

Globe valve, 3-way, DN 25, External thread, G 1 1/2", PN 16, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
283,00 €
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
5/5 Suitable actuators for Requesting actuators for H525B
Configurable
LV230A-TPC
Globe valve actuator, 500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
LV24A-MOD
Globe valve actuator, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54
LV24A-MP-TPC
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable
LV24A-SR-TPC
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
LV24A-TPC
Globe valve actuator, 500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
    ZH4525

    ZH4525

    Pipe connector for globe valve with external thread DN 25 Rp 1"

    List price: 15,00 €
    Add to Project List
    ZH525

    ZH525

    Blanking connection for globe valve with external thread DN 25

    List price: 13,00 €
    Add to Project List

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    10 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread

    Dobrodošli u Belimo Áustria

    Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
    Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
    +43 1 7490361 0
    Prijavite se na newsletter
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)