3. Pogoni ventila

LRF230



Back to product category
LRF230

LRF230

Rotary actuator fail-safe NC, 4 Nm, AC 100...240 V, Open/close, 75 s, IP54

List price
384,00 €
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
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Manual override
With hand crank, can be fixed in any position
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s