EV150F+KBAC
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 150, Flange, PN 16, ps 1600 kPa, V'nom 45 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
- List price
- 12.585,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
ZR-EXT-F05
Valve neck extension for ball valve DN 65...150, for butterfly valves
List price: 179,00 €
Electrical accessory
Product videos
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
The multifunctional Belimo Energy Valve™
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Details
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/s]
- 45
- Flow rate adjustable
- 30...100% of V'nom
- Fluid
- Water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Close-off pressure
- 690 kPa
- Differential pressure Δpmax
- 340 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 16.5 W
- Power consumption (holding)
- 6.5 W
- Power Consumption For Wire Sizing
- 29 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Connection Ethernet
- RJ45 socket
- Control type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Cloud
- Protection category
- IP40