3. Ventili za pitku vodu

R240PW-R



Learn more
Back to product category
R240PW-R

R240PW-R

Open/close ball valve, For potable water applications, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1000 kPa, Kvs 100 m³/h, Fluid temperature 5...100°C [41...212°F]

List price
262,00 €
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
0/0 Suitable actuators for Requesting actuators for R240PW-R
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
    CAD Data 3D
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
    100 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread