3. Pogoni ventila

EV230A-TPC



Learn more
Back to product category
EV230A-TPC

EV230A-TPC

Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable

For 3-point control, please observe the notes in the data sheet.

List price
930,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm² (Terminal 4 mm²)
Force
2500 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
40 mm
Running time (motor)
150 s / 40 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]